Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 10/1 L WR 143TC 1.938
Part #:0220-85324
Catalog #:386 10/1 L WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Frame Size: | 140TC |
| Style: | L | Service Factor: | 1.0 |
| Input HP: | 12.6 | Series Code: | 380 |
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Model Code: | 386 | Input Style: | C-Face Quill |
| Mounting Style: | L | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 3.75 | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 3907 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798689326 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

