Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 15/1 L WR 143TC 1.938
Part #:0220-85325
Catalog #:386 15/1 L WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Frame Size: | 140TC |
| Product Line: | PowerCube Worm Gear Drive | Style: | L |
| Input Diameter (in): | 0.875 in | Model Code: | 386 |
| Input HP: | 8.87 | Series Code: | 380 |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 3993 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798689333 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

