Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 20/1 L WR 143TC 1.938
Part #:0220-85326
Catalog #:386 20/1 L WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.938 in | Output RPM: | 87.5 |
| Style: | L | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP: | 7.44 | Series Code: | 380 |
| Model Code: | 386 | Product Type: | Right Angle |
| Ratio: | 20:1 | Frame Size: | 140TC |
| Product Line: | PowerCube Worm Gear Drive | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4372 in/lbs |
General Specifications
| UPC: | 662798689340 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

