Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 30/1 L WR 143TC 1.938
Part #:0220-85327
Catalog #:386 30/1 L WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input Diameter (in): | 0.875 in |
| Input HP: | 5 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Ratio: | 30:1 |
| Model Code: | 386 | Service Factor: | 1 |
| Style: | L | Frame Size: | 140TC |
| Series Code: | 380 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4063 in/lbs |
General Specifications
| UPC: | 662798689357 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

