Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 40/1 L WR 143TC 1.938
Part #:0220-85328
Catalog #:386 40/1 L WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.938 in | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Service Factor: | 1 | Input HP: | 4.22 |
| Ratio: | 40:1 | Style: | L |
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Model Code: | 386 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798689364 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

