Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 60/1 L WR 143TC 1.938
Part #:0220-85330
Catalog #:386 60/1 L WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 386 | Input HP: | 2.77 |
| Frame Size: | 140TC | Product Line: | PowerCube Worm Gear Drive |
| Product Type: | Right Angle | Series Code: | 380 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Style: | L | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798689388 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

