Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 10/1 L WR 143TC 2.000
Part #:0220-85332
Catalog #:386 10/1 L WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 175 |
| Product Type: | Right Angle | Output Diameter (in): | 2.000 in |
| Input HP: | 12.6 | Model Code: | 386 |
| Style: | L | Gear Type: | Worm |
| Product Line: | PowerCube Worm Gear Drive | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Series Code: | 380 |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Center Distance (in): | 3.75 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3907 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798689401 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

