Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 15/1 L WR 143TC 2.188
Part #:0220-85341
Catalog #:386 15/1 L WR 143TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Output RPM: | 117 |
| Series Code: | 380 | Style: | L |
| Gear Type: | Worm | Model Code: | 386 |
| Service Factor: | 1 | Input HP: | 8.87 |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Product Line: | PowerCube Worm Gear Drive | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3993 in/lbs |
General Specifications
| UPC: | 662798689494 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

