Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 20/1 L WR 182TC 1.438
Part #:0220-85350
Catalog #:386 20/1 L WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Output Diameter (in): | 1.438 in |
| Style: | L | Model Code: | 386 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 20:1 | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Series Code: | 380 |
| Input HP: | 7.44 | Ratio Range: | 20:1 |
| Center Distance (in): | 3.75 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4372 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798689586 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

