Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 30/1 L WR 182TC 1.438
Part #:0220-85351
Catalog #:386 30/1 L WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Product Line: | PowerCube Worm Gear Drive |
| Gear Type: | Worm | Input HP: | 5 |
| Output RPM: | 58.3 | Series Code: | 380 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Model Code: | 386 | Style: | L |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Ratio Range: | 30:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4063 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798689593 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

