Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 40/1 L WR 182TC 2.188
Part #:0220-85376
Catalog #:386 40/1 L WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.125 in | Output RPM: | 43.8 |
| Style: | L | Gear Type: | Worm |
| Model Code: | 386 | Input HP: | 4.22 |
| Product Line: | PowerCube Worm Gear Drive | Ratio: | 40:1 |
| Service Factor: | 1.0 | Series Code: | 380 |
| Frame Size: | 180TC | Center Distance (in): | 3.75 |
| Keyway: | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Mounting Style: | L | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | L or R |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798689845 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

