Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 50/1 R WR 56C 1.438
Part #:0220-85385
Catalog #:386 50/1 R WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Ratio: | 50:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Model Code: | 386 |
| Series Code: | 380 | Service Factor: | 1 |
| Product Line: | PowerCube Worm Gear Drive | Style: | R |
| Input HP: | 3.37 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4214 in/lbs |
General Specifications
| UPC: | 662798689937 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

