Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 15/1 R WR 56C 2.000
Part #:0220-85397
Catalog #:386 15/1 R WR 56C 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Ratio: | 15:1 |
| Gear Type: | Worm | Output Diameter (in): | 2.000 in |
| Style: | R | Model Code: | 386 |
| Service Factor: | 1 | Frame Size: | 56C |
| Output RPM: | 117 | Input HP: | 8.87 |
| Product Type: | Right Angle | Product Line: | PowerCube Worm Gear Drive |
| Series Code: | 380 | Center Distance (in): | 3.75 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3993 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798690056 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

