Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 40/1 R WR 56C 2.188
Part #:0220-85408
Catalog #:386 40/1 R WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 380 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Style: | R | Output Diameter (in): | 2.188 in |
| Product Line: | PowerCube Worm Gear Drive | Input HP: | 4.22 |
| Output RPM: | 43.8 | Model Code: | 386 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 3.75 |
| Ratio Range: | 40:1 | Output Torque Rating (in-lb): | 4406 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798690162 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

