Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 50/1 R WR 56C 2.188
Part #:0220-85409
Catalog #:386 50/1 R WR 56C 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 35 | Input Diameter (in): | 0.625 in |
| Style: | R | Input HP: | 3.37 |
| Frame Size: | 56C | Product Line: | PowerCube Worm Gear Drive |
| Ratio: | 50:1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Series Code: | 380 |
| Model Code: | 386 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Center Distance (in): | 3.75 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4214 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798690179 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

