Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 60/1 R WR 143TC 1.438
Part #:0220-85418
Catalog #:386 60/1 R WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | 380 |
| Style: | R | Input HP: | 2.77 |
| Model Code: | 386 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Product Line: | PowerCube Worm Gear Drive | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.2 |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3967 in/lbs |
General Specifications
| UPC: | 662798690261 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

