Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 5/1 R WR 143TC 1.938
Part #:0220-85419
Catalog #:386 5/1 R WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 380 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Input HP: | 20 |
| Product Line: | PowerCube Worm Gear Drive | Output RPM: | 350 |
| Style: | R | Model Code: | 386 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Frame Size: | 140TC | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3230 in/lbs |
General Specifications
| UPC: | 662798690278 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

