Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 20/1 R WR 143TC 1.938
Part #:0220-85422
Catalog #:386 20/1 R WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 20:1 | Series Code: | 380 |
| Model Code: | 386 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Product Line: | PowerCube Worm Gear Drive |
| Input HP: | 7.44 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Output RPM: | 87.5 | Style: | R |
| Product Type: | Right Angle | Center Distance (in): | 3.75 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4372 in/lbs |
General Specifications
| UPC: | 662798690308 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

