Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 40/1 R WR 143TC 1.938
Part #:0220-85424
Catalog #:386 40/1 R WR 143TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Output Diameter (in): | 1.938 in |
| Model Code: | 386 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP: | 4.22 | Style: | R |
| Series Code: | 380 | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | PowerCube Worm Gear Drive | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4406 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798690322 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

