Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 20/1 R WR 143TC 2.000
Part #:0220-85430
Catalog #:386 20/1 R WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Style: | R | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input HP: | 7.44 |
| Series Code: | 380 | Product Line: | PowerCube Worm Gear Drive |
| Frame Size: | 140TC | Model Code: | 386 |
| Output RPM: | 87.5 | Output Diameter (in): | 2.000 in |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4372 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798690384 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

