Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 30/1 R WR 143TC 2.000
Part #:0220-85431
Catalog #:386 30/1 R WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 386 |
| Style: | R | Series Code: | 380 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | Frame Size: | 140TC |
| Input HP: | 5 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Center Distance (in): | 3.75 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4063 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798690391 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

