Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 40/1 R WR 143TC 2.000
Part #:0220-85432
Catalog #:386 40/1 R WR 143TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Model Code: | 386 | Output RPM: | 43.8 |
| Series Code: | 380 | Ratio: | 40:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP: | 4.22 | Output Diameter (in): | 2.000 in |
| Frame Size: | 140TC | Product Line: | PowerCube Worm Gear Drive |
| Style: | R | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.75 | Output Torque Rating (in-lb): | 4406 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798690407 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

