Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 15/1 R WR 182TC 1.438
Part #:0220-85445
Catalog #:386 15/1 R WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Gear Type: | Worm |
| Input HP: | 8.87 | Ratio: | 15:1 |
| Output RPM: | 117 | Series Code: | 380 |
| Service Factor: | 1 | Style: | R |
| Output Diameter (in): | 1.438 in | Model Code: | 386 |
| Product Line: | PowerCube Worm Gear Drive | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.75 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Output Torque Rating (in-lb): | 3993 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798690537 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

