Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 30/1 R WR 182TC 1.438
Part #:0220-85447
Catalog #:386 30/1 R WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | 386 |
| Input HP: | 5 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.438 in | Ratio: | 30:1 |
| Product Line: | PowerCube Worm Gear Drive | Frame Size: | 180TC |
| Style: | R | Input Diameter (in): | 1.125 in |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Series Code: | 380 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Center Distance (in): | 3.75 |
| Keyway: | 1/4 x 1/8 | Mounting Style: | R |
| Ratio Range: | 30:1 | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 4063 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798690551 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

