Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 60/1 R WR 182TC 1.438
Part #:0220-85450
Catalog #:386 60/1 R WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCube Worm Gear Drive | Model Code: | 386 |
| Input HP: | 2.77 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 1.125 in |
| Ratio: | 60:1 | Frame Size: | 180TC |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Style: | R | Series Code: | 380 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.75 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3967 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798690582 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

