Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 40/1 R WR 182TC 2.000
Part #:0220-85464
Catalog #:386 40/1 R WR 182TC 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 386 | Series Code: | 380 |
| Ratio: | 40:1 | Style: | R |
| Gear Type: | Worm | Frame Size: | 180TC |
| Input HP: | 4.22 | Output Diameter (in): | 2.000 in |
| Service Factor: | 1.0 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Input Diameter (in): | 1.125 in |
| Product Line: | PowerCube Worm Gear Drive | Center Distance (in): | 3.75 |
| Mounting Style: | R | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Keyway: | 1/4 x 1/8 | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4406 in/lbs |
General Specifications
| UPC: | 662798690728 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

