Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 386 5/1 R WR 182TC 2.188
Part #:0220-85467
Catalog #:386 5/1 R WR 182TC 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 20 | Product Line: | PowerCube Worm Gear Drive |
| Frame Size: | 180TC | Product Type: | Right Angle |
| Model Code: | 386 | Output Diameter (in): | 2.188 in |
| Output RPM: | 350 | Service Factor: | 1 |
| Series Code: | 380 | Ratio: | 5:1 |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Style: | R | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.75 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3230 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798690759 | Weight: | 100.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

