Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 5/1 A WR
Part #:0230-00001
Catalog #:131 5/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 350 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Output Diameter (in): | 0.625 in | Model Code: | 131 |
| Service Factor: | 1.0 | Series Code: | 130PCX |
| Input HP: | 1.38 | Input Diameter (in): | 0.5 in |
| Ratio Range: | 5:1 | Input Style: | Shaft |
| Overhung Load: | 225 | Output Shaft Orientation: | LR |
| Mounting Style: | A | Keyway: | 1/8 x 1/16 |
| Center Distance (in): | 1.33 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 211 in/lbs |
General Specifications
| UPC: | 662798916071 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

