Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 7.5/1 A WR
Part #:0230-00002
Catalog #:131 7.5/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Input Diameter (in): | 0.5 in |
| Output RPM: | 233 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 130PCX | Model Code: | 131 |
| Ratio: | 7.5:1 | Product Type: | RIGHT ANGLE |
| Input HP: | 1.06 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.33 |
| Ratio Range: | 7.5:1 | Output Shaft Orientation: | LR |
| Input Style: | Shaft | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 240 in/lbs |
General Specifications
| Weight: | 12.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

