Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 25/1 A WR
Part #:0230-00006
Catalog #:131 25/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 0.625 in |
| Output RPM: | 70 | Model Code: | 131 |
| Product Type: | RIGHT ANGLE | Ratio: | 25:1 |
| Style: | A | Input HP: | 0.44 |
| Series Code: | 130PCX | Gear Type: | Worm |
| Input Diameter (in): | 0.5 in | Input Style: | Shaft |
| Center Distance (in): | 1.33 | Ratio Range: | 25:1 |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 278 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662798916125 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

