Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 60/1 A WR
Part #:0230-00010
Catalog #:131 60/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.625 in | Series Code: | 130PCX |
| Model Code: | 131 | Ratio: | 60:1 |
| Input Diameter (in): | 0.5 in | Style: | A |
| Input HP: | 0.207 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 29.2 | Input Style: | Shaft |
| Output Shaft Orientation: | LR | Center Distance (in): | 1.33 |
| Ratio Range: | 60:1 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 250 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961812964 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

