Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 80/1 A WR
Part #:0230-00011
Catalog #:131 80/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 130PCX | Style: | A |
| Output RPM: | 21.9 | Model Code: | 131 |
| Input HP: | 0.137 | Output Diameter (in): | 0.625 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Ratio: | 80:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.5 in | Ratio Range: | 80:1 |
| Center Distance (in): | 1.33 | Input Style: | Shaft |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 203 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 12.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

