Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 80/1 B WR
Part #:0230-00023
Catalog #:131 80/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Ratio: | 80:1 |
| Series Code: | 130PCX | Output RPM: | 21.9 |
| Input Diameter (in): | 0.5 in | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input HP: | 0.137 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 131 |
| Product Type: | RIGHT ANGLE | Input Style: | Shaft |
| Center Distance (in): | 1.33 | Ratio Range: | 80:1 |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 203 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 12.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

