Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 25/1 C WR
Part #:0230-00030
Catalog #:131 25/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.5 in | Product Type: | RIGHT ANGLE |
| Ratio: | 25:1 | Style: | C |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 70 | Output Diameter (in): | 0.625 in |
| Model Code: | 131 | Input HP: | 0.44 |
| Series Code: | 130PCX | Input Style: | Shaft |
| Ratio Range: | 25:1 | Center Distance (in): | 1.33 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 278 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 12.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

