Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 50/1 C WR
Part #:0230-00033
Catalog #:131 50/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.5 in | Series Code: | 130PCX |
| Model Code: | 131 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 0.242 | Output RPM: | 35 |
| Product Type: | RIGHT ANGLE | Ratio: | 50:1 |
| Gear Type: | Worm | Style: | C |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.33 |
| Ratio Range: | 50:1 | Input Style: | Shaft |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 262 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961812827 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

