Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 131 80/1 C WR
Part #:0230-00035
Catalog #:131 80/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 131 | Output Diameter (in): | 0.625 in |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Input Diameter (in): | 0.5 in | Input HP: | 0.137 |
| Ratio: | 80:1 | Series Code: | 130PCX |
| Style: | C | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Product Type: | RIGHT ANGLE | Input Style: | Shaft |
| Center Distance (in): | 1.33 | Ratio Range: | 80:1 |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 203 in/lbs |
General Specifications
| UPC: | 662798918242 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

