Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 132 15/1 A WR .625
Part #:0230-00040
Catalog #:132 15/1 A WR .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.625 in | Input HP: | 0.65 |
| Gear Type: | Worm | Model Code: | 132 |
| Input Diameter (in): | 0.5 in | Product Type: | RIGHT ANGLE |
| Style: | A | Ratio: | 15:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 130PCX |
| Output RPM: | 117 | Center Distance (in): | 1.33 |
| Input Style: | Shaft | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 271 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

