Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 132 20/1 A WR .625
Part #:0230-00041
Catalog #:132 20/1 A WR .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 87.5 | Model Code: | 132 |
| Product Type: | RIGHT ANGLE | Style: | A |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.5 in | Input HP: | 0.51 |
| Output Diameter (in): | 0.625 in | Ratio: | 20:1 |
| Series Code: | 130PCX | Ratio Range: | 20:1 |
| Center Distance (in): | 1.33 | Input Style: | Shaft |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 275 in/lbs |
General Specifications
| UPC: | 662798918303 | Weight: | 15.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

