Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133 20/1 L WR .625
Part #:0230-00053
Catalog #:133 20/1 L WR .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input HP: | 0.51 | Series Code: | 130PCX |
| Input Diameter (in): | 0.5 in | Output Diameter (in): | 0.625 in |
| Model Code: | 133 | Style: | L |
| Ratio: | 20:1 | Input Style: | Shaft |
| Ratio Range: | 20:1 | Center Distance (in): | 1.33 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 275 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

