Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133 40/1 L WR .625
Part #:0230-00056
Catalog #:133 40/1 L WR .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.5 in |
| Ratio: | 40:1 | Series Code: | 130PCX |
| Input HP: | 0.3 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 43.8 | Output Diameter (in): | 0.625 in |
| Style: | L | Model Code: | 133 |
| Gear Type: | Worm | Center Distance (in): | 1.33 |
| Input Style: | Shaft | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 274 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

