Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133 60/1 R WR .625
Part #:0230-00070
Catalog #:133 60/1 R WR .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.5 in | Series Code: | 130PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Diameter (in): | 0.625 in |
| Output RPM: | 29.2 | Style: | R |
| Model Code: | 133 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Ratio: | 60:1 |
| Input HP: | 0.207 | Center Distance (in): | 1.33 |
| Input Style: | Shaft | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 250 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

