Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 133 100/1 R WR .625
Part #:0230-00072
Catalog #:133 100/1 R WR .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 100:1 | Input Diameter (in): | 0.5 in |
| Product Type: | RIGHT ANGLE | Model Code: | 133 |
| Series Code: | 130PCX | Input HP: | 0.094 |
| Output RPM: | 17.5 | Input Style: | Shaft |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 1.33 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 159 in/lbs |
General Specifications
| Weight: | 18.00 LB | Packaged Length: | 10.50 IN |
| Packaged Width: | 9.50 IN | Packaged Height: | 9.00 IN |

