Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 134 30/1 A WR 48CZ
Part #:0230-00079
Catalog #:134 30/1 A WR 48CZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Frame Size: | 48CZ |
| Series Code: | 130PCX | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Model Code: | 134 |
| Output Diameter (in): | 0.625 in | Output RPM: | 58.3 |
| Input Diameter (in): | 0.5 in | Ratio: | 30:1 |
| Input HP: | 0.38 | Product Type: | RIGHT ANGLE |
| Center Distance (in): | 1.33 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Ratio Range: | 30:1 |
| Motor Frame Size: | 48CZ | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 279 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961775580 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

