Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 134 40/1 A WR 56C
Part #:0230-00092
Catalog #:134 40/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.3 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Style: | A |
| Series Code: | 130PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.625 in |
| Model Code: | 134 | Service Factor: | 1.0 |
| Frame Size: | 56C | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Overhung Load: | 225 |
| Output Shaft Orientation: | LR | Center Distance (in): | 1.33 |
| Motor Frame Size: | 56C | Keyway: | 3/16 x 3/32 |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 274 in/lbs |
General Specifications
| UPC: | 662961813329 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

