Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 134 60/1 A WR 56C
Part #:0230-00094
Catalog #:134 60/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | 134 |
| Service Factor: | 1.0 | Product Type: | RIGHT ANGLE |
| Input HP: | 0.207 | Frame Size: | 56C |
| Style: | A | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.625 in | Output RPM: | 29.2 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Series Code: | 130PCX |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 225 |
| Center Distance (in): | 1.33 | Mounting Style: | A |
| Output Shaft Orientation: | LR | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 250 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798918839 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

