Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 134 5/1 B WR 56C
Part #:0230-00121
Catalog #:134 5/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 350 | Input Diameter (in): | 0.625 in |
| Series Code: | 130PCX | Ratio: | 5:1 |
| Input HP: | 1.38 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output Diameter (in): | 0.625 in | Style: | B |
| Frame Size: | 56C | Model Code: | 134 |
| Center Distance (in): | 1.33 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 211 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813039 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

