Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 134 10/1 B WR 56C
Part #:0230-00123
Catalog #:134 10/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Style: | B | Input HP: | 0.86 |
| Frame Size: | 56C | Ratio: | 10:1 |
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.625 in | Model Code: | 134 |
| Output RPM: | 175 | Series Code: | 130PCX |
| Ratio Range: | 10:1 | Center Distance (in): | 1.33 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 253 in/lbs |
General Specifications
| UPC: | 662961799234 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

