Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 134 20/1 B WR 56C
Part #:0230-00125
Catalog #:134 20/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 20:1 |
| Frame Size: | 56C | Model Code: | 134 |
| Output RPM: | 87.5 | Input HP: | 0.51 |
| Series Code: | 130PCX | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Style: | B |
| Service Factor: | 1.0 | Mounting Style: | B |
| Input Style: | C-Face Quill | Overhung Load: | 225 |
| Center Distance (in): | 1.33 | Ratio Range: | 20:1 |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 275 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813534 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

