Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 134 25/1 B WR 56C
Part #:0230-00126
Catalog #:134 25/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25:1 | Output Diameter (in): | 0.625 in |
| Style: | B | Input HP: | 0.44 |
| Input Diameter (in): | 0.625 in | Series Code: | 130PCX |
| Model Code: | 134 | Product Type: | RIGHT ANGLE |
| Output RPM: | 70 | Gear Type: | Worm |
| Frame Size: | 56C | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Style: | C-Face Quill | Center Distance (in): | 1.33 |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 278 in/lbs |
General Specifications
| UPC: | 662961813541 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

