Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 134 40/1 B WR 56C
Part #:0230-00128
Catalog #:134 40/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.625 in |
| Model Code: | 134 | Frame Size: | 56C |
| Series Code: | 130PCX | Style: | B |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 0.3 |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Center Distance (in): | 1.33 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 274 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961813565 | Weight: | 12.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.00 IN |

